??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size GT
20 mm
Shaft Size GTM
0 mm
Part No.
128203
Description
EC-204-X
A
56.4 mm
B
50.8 mm
C
69.5 mm
D
35.3 mm
E
51.6 mm
F
25.8 mm
G
46.0 mm
H
29.4 mm
I
7.9 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.